IESNA:LM-63-2002
[TEST]P1645577
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29367.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4740.3 4435.9 4235.0 4079.7 3856.0 3758.7 3909.9 4214.3 4640.9 5140.0 5717.7 6334.9 6966.5 7668.5 8327.1 
9124.4 9693.9 10159.8 10518.1 10665.1 10617.5 10207.5 9000.1 8331.2 7950.2 7444.9 6419.8 4661.6 3073.2 1917.7 1273.6 
766.2 350.0 207.1 82.8 0.0 0.0 
4740.3 4411.0 4222.6 4063.1 3843.6 3758.7 3920.2 4224.6 4653.3 5148.3 5742.6 6365.9 6989.3 7649.9 8354.0 
9116.1 9751.9 10213.7 10590.6 10743.8 10723.1 10323.4 9194.8 8476.2 8120.0 7616.8 6579.2 4812.8 3176.8 1990.1 1323.3 
807.7 397.6 227.8 97.3 0.0 0.0 
4740.3 4440.0 4230.8 4094.2 3901.6 3783.5 3899.5 4170.8 4535.3 4999.1 5562.4 6158.9 6782.2 7451.1 8142.8 
8863.4 9588.3 10230.2 10824.6 11218.1 11365.1 11350.6 10851.5 9874.0 9331.5 8824.1 7805.2 5978.7 3843.6 2400.2 
1596.7 1016.8 561.2 372.8 157.4 0.0 0.0 
4740.3 4454.5 4274.3 4150.1 3976.1 3853.9 3895.4 4085.9 4404.8 4792.1 5262.2 5827.5 6403.2 7014.1 7660.3 
8341.6 9101.6 9919.6 10733.5 11435.5 11976.0 12319.8 12410.9 12309.4 12031.9 11497.6 10654.8 9051.9 5879.3 3506.0 
2044.0 1298.5 741.4 368.6 138.8 0.0 0.0 
4740.3 4491.8 4313.7 4199.8 4083.8 3972.0 3943.0 4038.3 4241.2 4541.5 4922.5 5359.5 5829.6 6372.2 6968.6 
7567.1 8267.0 9068.5 9971.4 10930.2 11733.7 12390.2 12903.8 13324.2 13728.0 14100.7 14283.0 13626.5 11081.4 6548.2 
3029.7 1341.9 714.5 304.4 111.8 2.1 0.0 
4740.3 4545.6 4382.0 4276.4 4210.1 4139.7 4102.4 4137.7 4239.1 4427.6 4686.4 4972.2 5295.3 5682.5 6160.9 
6618.6 7181.9 7877.7 8681.2 9642.1 10619.6 11543.2 12413.0 13241.3 14247.8 15432.3 16737.0 17789.0 17335.5 13721.8 
7426.2 2901.3 1010.6 490.8 159.5 4.1 0.0 
4740.3 4593.3 4454.5 4371.7 4336.5 4330.2 4338.5 4369.6 4429.7 4533.2 4705.1 4926.7 5113.0 5287.0 5547.9 
5914.5 6343.2 6877.5 7600.2 8499.0 9573.8 10683.8 11887.0 13088.1 14345.1 15925.2 17720.7 19570.0 20344.5 18356.4 
13953.7 8144.8 2872.3 1033.4 389.3 35.2 0.0 
4740.3 4595.3 4460.7 4379.9 4346.8 4346.8 4363.4 4396.5 4454.5 4558.0 4734.1 4951.5 5127.5 5282.9 5531.4 
5885.5 6279.0 6813.3 7533.9 8401.6 9505.4 10644.4 11820.7 13094.3 14345.1 15919.0 17702.0 19578.3 20369.4 18424.8 
14173.2 8712.3 3004.9 1060.3 408.0 37.3 0.0 
4740.3 4620.2 4531.1 4479.4 4477.3 4510.4 4572.5 4638.8 4723.7 4833.5 5030.2 5239.4 5330.5 5432.0 5647.3 
5926.9 6289.3 6819.5 7538.1 8416.1 9449.5 10632.0 11884.9 13166.8 14475.6 15970.8 17598.5 18959.1 19168.2 17244.4 
13821.2 8762.0 3545.4 900.8 391.4 53.8 0.0 
4740.3 4680.2 4649.2 4657.4 4711.3 4794.1 4879.0 4972.2 5073.7 5214.5 5403.0 5518.9 5574.9 5686.7 5868.9 
6152.6 6502.6 7121.8 7873.6 8786.8 9987.9 11263.6 12630.4 14115.2 15716.0 17432.8 18961.1 19924.1 19323.5 16981.4 
13311.7 6949.9 2207.6 807.7 352.1 97.3 0.0 
4740.3 4738.2 4765.1 4835.5 4959.8 5119.3 5276.6 5446.5 5626.6 5821.3 6051.2 6173.3 6297.6 6475.7 6726.3 
7076.3 7544.3 8120.0 8815.8 9611.0 10474.6 11439.6 12415.0 13597.5 14798.6 15972.8 16749.4 16790.8 14943.6 12278.4 
8554.9 3582.7 1130.7 482.5 178.1 53.8 0.0 
4740.3 4775.5 4827.3 4924.6 5084.1 5266.3 5448.5 5632.8 5810.9 6011.8 6216.8 6299.7 6368.0 6463.3 6575.1 
6734.6 6964.4 7254.4 7627.1 8076.5 8592.2 9143.0 9751.9 10520.2 11323.7 12007.1 12292.9 11976.0 10230.2 8244.2 
5738.5 2468.5 826.3 414.2 202.9 74.6 0.0 
4740.3 4763.1 4833.5 4951.5 5119.3 5299.4 5475.5 5630.8 5763.3 5893.8 6005.6 6005.6 5953.8 5908.3 5837.9 
5775.7 5750.9 5732.2 5703.3 5657.7 5599.7 5533.4 5523.1 5647.3 5881.4 6059.4 5912.4 5222.8 3837.4 2717.0 
1706.4 876.0 507.4 294.1 167.7 66.3 0.0 
4740.3 4825.2 4918.4 5030.2 5173.1 5289.1 5363.6 5394.7 5355.3 5239.4 5044.7 4713.4 4249.5 3688.3 3011.1 
2420.9 1909.4 1578.0 1412.4 1337.8 1298.5 1271.5 1234.3 1207.3 1230.1 1248.8 1203.2 1114.1 960.9 797.3 664.8 519.8 374.8 238.2 
130.5 41.4 0.0 
4740.3 4872.8 4957.7 5028.1 5086.1 5088.2 4992.9 4773.4 4406.9 3938.8 3390.1 2754.3 2180.7 1832.7 1667.1 1592.5 
1549.0 1528.3 1524.2 1524.2 1520.0 1503.5 1468.3 1416.5 1366.8 1344.0 1296.4 1190.8 1023.0 813.9 648.2 511.5 360.3 215.4 128.4 33.1 
0.0 
4740.3 4893.5 4957.7 4970.2 4924.6 4754.8 4400.7 3938.8 3402.5 2793.6 2284.2 2012.9 1901.1 1849.3 1805.8 1776.8 1772.7 
1787.2 1822.4 1861.7 1901.1 1928.0 1936.3 1903.2 1834.8 1735.4 1590.4 1426.8 1228.0 963.0 695.8 463.9 308.6 207.1 107.7 20.7 0.0 
4740.3 4914.2 4941.2 4879.0 4684.4 4305.4 3802.2 3245.1 2683.9 2294.6 2151.7 2091.6 2033.6 1977.7 1930.1 1896.9 
1894.9 1942.5 1979.8 1963.2 1963.2 1965.3 1911.4 1801.7 1698.1 1607.0 1495.2 1352.3 1184.6 998.2 762.1 528.1 370.7 234.0 101.5 14.5 
0.0 
4740.3 4895.6 4891.5 4754.8 4421.4 3926.4 3388.0 2839.2 2427.1 2311.1 2280.1 2232.4 2155.8 2062.6 1990.1 1946.6 
1859.7 1739.6 1727.1 1689.9 1611.2 1615.3 1625.7 1646.4 1660.9 1646.4 1615.3 1565.6 1489.0 1356.4 1058.2 811.8 571.6 337.6 140.8 8.3 
0.0 
4740.3 4889.4 4856.3 4659.5 4214.3 3688.3 3102.2 2617.6 2441.6 2431.2 2414.7 2362.9 2275.9 2164.1 2050.2 1818.2 
1660.9 1557.3 1414.4 1383.4 1377.1 1397.9 1443.4 1476.6 1460.0 1422.7 1375.1 1312.9 1232.2 1130.7 938.1 782.8 625.4 389.3 165.7 8.3 
0.0 
4740.3 4889.4 4843.8 4572.5 4090.0 3514.3 2951.0 2565.8 2518.2 2543.1 2541.0 2495.4 2406.4 2282.1 1996.3 1743.7 
1559.4 1348.2 1271.5 1236.3 1228.0 1236.3 1248.8 1234.3 1163.8 1124.5 1091.4 1045.8 973.3 890.5 768.3 644.0 505.3 350.0 157.4 6.2 
0.0 
4740.3 4848.0 4790.0 4535.3 3990.6 3423.2 2866.1 2551.3 2551.3 2592.8 2605.2 2570.0 2497.5 2342.2 1994.3 1712.6 
1451.7 1300.5 1250.8 1259.1 1346.1 1366.8 1238.4 1236.3 1130.7 1116.2 1060.3 1008.5 946.4 813.9 687.5 550.9 408.0 281.6 116.0 6.2 
0.0 
4740.3 4827.3 4775.5 4512.5 3990.6 3423.2 2866.1 2549.3 2555.5 2599.0 2611.4 2584.5 2514.1 2336.0 2000.5 1700.2 
1449.6 1296.4 1250.8 1273.6 1393.7 1406.1 1240.5 1250.8 1134.9 1134.9 1062.4 1000.2 927.8 786.9 662.7 536.4 383.1 238.2 109.8 6.2 
0.0 
